802T NEMA Type 4 and 13 Oiltight Construction

802T-WSP1

Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Wobble Stick, Nylon, 2-Circuit, Head Only

Product Details

SWITCH DATA
Energy RatingStandard Energy
Plug-In or NonPlug-In StylePlug-In
Switch ComponentsOperator Head Only
Actuation TypeWobble Stick, Nylon
Number of Circuits2-Circuit
Mode of OperationN/A (Push Type/Wobble/Whisker/Neutral)
Safety SwitchNo
Travel to Operate Contacts (Nominal)9°
Torque to Operate Contacts (Max.)0.51N-m (4.5lb in)
Travel to Reset Contacts (Max.)5°
Maximum Travel10°
OPERATING LEVER DATA
Operating LeverOperating Lever Not Selected
Additional Details
TypeLever Arm