802B Compact, Precision and Small Precision

802B-PFABXSX


Representative Rendering, Not The Actual Product

802B Compact, Precision and Small Precision, Precision, Top Push, Flange Mount, Standard, No LED Indicator ,3.43N (0.77lb) Torque to Operate , 0.4mm (0.016in) Travel to Operate, 5.9mm (0.232in) Maximum Travel, 0.05mm (0.002in) Travel to Reset, No Connection

Product Details

LIMIT SWITCH DATA
Switch TypePrecision
Head ConfigurationTop Push
Mounting StyleFlange Mount
Output TypeStandard
LED IndicatorNo
Torque to Operate Contacts (Max.)3.43N (0.77lb)
Travel to Operate Contacts (Nominal)0.4mm (0.016in)
Maximum Travel5.9mm (0.232in)
Travel to Reset Contacts (Max.)0.05mm (0.002in)
Connection TypeNo Connection

Supporting Documentation and Downloads