
802B Compact, Precision and Small Precision, Precision, Top Push, Side Mount, Standard, No LED Indicator ,3.43N (0.77lb) Torque to Operate , 0.4mm (0.016in) Travel to Operate, 5.9mm (0.232in) Maximum Travel, 0.05mm (0.002in) Travel to Reset, No Connection
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Precision |
| Head Configuration | Top Push |
| Mounting Style | Side Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 3.43N (0.77lb) |
| Travel to Operate Contacts (Nominal) | 0.4mm (0.016in) |
| Maximum Travel | 5.9mm (0.232in) |
| Travel to Reset Contacts (Max.) | 0.05mm (0.002in) |
| Connection Type | No Connection |