802T NEMA Type 4 and 13 Oiltight Construction

802T-AMP1

Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Lever Type, Maintained Contact, 2-Circuit, CW and CCW operation, Head Only

Product Details

SWITCH DATA
Energy RatingStandard Energy
Plug-In or NonPlug-In StylePlug-In
Switch ComponentsOperator Head Only
Actuation TypeLever Type, Maintained Contact
Number of Circuits2-Circuit
Mode of OperationCW and CCW operation
Safety SwitchNo
Travel to Operate Contacts (Nominal)61°
Torque to Operate Contacts (Max.)0.31N-m (2.75lb in)
Travel to Reset Contacts (Max.)28°
Maximum Travel88°
OPERATING LEVER DATA
Operating LeverOperating Lever Not Selected
Additional Details
TypeOiltight Limit Switches