Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Non-Plug-In, Lever Type, Spring Return, High Operating Torque, 4-Circuit, Horizontal, CW and CCW operation, Whole Switch
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Non-Plug-In |
| Switch Components | Complete Switch |
| Actuation Type | Lever Type, Spring Return, High Operating Torque |
| Number of Circuits | 4-Circuit, Horizontal |
| Mode of Operation | CW and CCW operation |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 6° |
| Torque to Operate Contacts (Max.) | 0.68N-m (6lb in) |
| Travel to Reset Contacts (Max.) | 3° |
| Maximum Travel | 50° |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |