NEMA Style Operating Levers

802T-W1F


Representative Rendering, Not The Actual Product

Operating Lever, Roller Lever, Non-Adjustable, 1.5 In, Roller On Rear, Steel, 0.75 In, 0.25 In

Product Details

OPERATING LEVER DATA
Lever TypeRoller Lever
Adjustable or Non-AdjustableNon-Adjustable
Radius1.5 In
Roller MaterialSteel
Roller Diameter0.75 In
Roller Width0.25 In
Roller PositionRoller On Rear
ADDITIONAL INFORMATION
MessageOperating Lever 802T-W3F Should Not Be Used With 802M-NPY5 or 802M-ASY5 Switches.
MessageDo Not Use 802T-W7, 802T-W7A, 802T-W7B On Maintained Contact Limit Switches.

Supporting Documentation and Downloads