NEMA Style Operating Levers

802T-W2C


Representative Rendering, Not The Actual Product

Operating Lever, Roller Lever, Adjustable, 1.19 to 3.0 In, Ball Bearing, 0.75 In, 0.23 In

Product Details

OPERATING LEVER DATA
Lever TypeRoller Lever
Adjustable or Non-AdjustableAdjustable
Radius1.19 to 3.0 In
Roller MaterialBall Bearing
Roller Diameter0.75 In
Roller Width0.23 In
ADDITIONAL INFORMATION
MessageOperating Lever 802T-W3F Should Not Be Used With 802M-NPY5 or 802M-ASY5 Switches.
MessageDo Not Use 802T-W7, 802T-W7A, 802T-W7B On Maintained Contact Limit Switches.

Supporting Documentation and Downloads