808 Speed Switches

808-J17


Representative Rendering, Not The Actual Product

808 Speed Switch, Style J, Low Speed, N. O. Contacts, Base Mount, Type 7 & 9 enclosure

Product Details

SPEED SWITCHES
Device StyleStyle J, Low Speed, N. O. Contacts
MountingBase Mount
ENCLOSURE
Enclosure TypeType 7 & 9 enclosure
NOTES
Note===>NOTE: Speed Switches are not designed to sense shaft speeds below 15 RPM, and will not sense zero shaft speed.

Supporting Documentation and Downloads