808 Speed Switch, Style K, Low Speed, N. C. Contacts, Base Mount, Type 1, 4 & 13 enclosure
| SPEED SWITCHES | |
|---|---|
| Hazardous Location Product Required? | No |
| Device Style | Style K, Low Speed, N. C. Contacts |
| Mounting | Base Mount |
| ENCLOSURE | |
| Enclosure Type | Type 1, 4 & 13 enclosure |
| NOTES | |
| Note===> | NOTE: Speed Switches are not designed to sense shaft speeds below 15 RPM, and will not sense zero shaft speed. |