836 Pressure Controls - General Industrial, Device Style A, Internal Copper Alloy Bellows, No Enclosure , No Modifications
Note | |
---|---|
Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -LED option -Custom Factory Installed Modification text field |
PRESSURE CONTROLS | |
Hazardous Location | No |
Device Style | Device Style A, Internal Copper Alloy Bellows |
Custom Trip or Reset Setting | Customer Specified Setting |
Pressure Specifications | 12 ...250 psi. |
Adjustable Differential psi (Approximate Mid-Range Values) | 6...65 |
Maximum Line Pressure | 500 |
ENCLOSURE | |
Enclosure Type | No Enclosure |
MODIFICATIONS | |
Factory Modifications | No Modifications |
NOTES | |
Note===> | Standard contact block - Single-pole, double-throw, snap action. Non-inductive ratings, 5 A, 240V. 3 A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V. |