
836 Pressure Controls - General Industrial, Device Style L, Low Pressure Refrigeration Controls, Open Style, No Modifications
| Note | |
|---|---|
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -LED option -Custom Factory Installed Modification text field |
| PRESSURE CONTROLS | |
| Hazardous Location Product Required? | No |
| Device Style | Device Style L, Low Pressure Refrigeration Controls |
| Custom Trip or Reset Setting | Default Factory Setting |
| Adjustable Differential psi (Approximate Mid-Range Values) | 9...50 |
| REFRIGERATION CONTROLS | |
| Refrigeration Controls | 32-NKCH, Low Pressure Copper alloy, Type 1 Encl |
| Package Style | Open Style |
| MODIFICATIONS | |
| Factory Modifications | No Modifications |
| OPTIONS | |
| Option | No LED pilot option |