
836 Pressure Controls - General Industrial, Device Style C, Stainless Steel External Bellows, No Enclosure , X171, Single Pole double throw - slow acting contact with no snap action.
| Note | |
|---|---|
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -LED option -Custom Factory Installed Modification text field |
| PRESSURE CONTROLS | |
| Hazardous Location Product Required? | No |
| Device Style | Device Style C, Stainless Steel External Bellows |
| Custom Trip or Reset Setting | Default Factory Setting |
| Pressure Specifications | 100 psi. |
| Adjustable Differential psi (Approximate Mid-Range Values) | 2 |
| Maximum Line Pressure | 270 |
| ENCLOSURE | |
| Enclosure Type | No Enclosure |
| MODIFICATIONS | |
| Factory Modifications | X171, Single Pole double throw - slow acting contact with no snap action. |