
836 Pressure Controls - General Industrial, Device Style P, High Pressure Definite Purpose Refrigeration Controls, Open Style, No Modifications
| Note | |
|---|---|
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -LED option -Custom Factory Installed Modification text field |
| PRESSURE CONTROLS | |
| Hazardous Location Product Required? | No |
| Device Style | Device Style P, High Pressure Definite Purpose Refrigeration Controls |
| Custom Trip or Reset Setting | Default Factory Setting |
| REFRIGERATION CONTROLS | |
| Refrigeration Controls | 17-ANCH,Adjustable Operating Range 50 ...500 psi. Differential of 35 ...150 psi. Max line pressure 750 psi. Control Rating: AC-125VA, 24 ...250V |
| Package Style | Open Style |
| MODIFICATIONS | |
| Factory Modifications | No Modifications |
| OPTIONS | |
| Option | No LED pilot option |
| NOTES | |
| Note===> | Standard contact block - Single-pole, double-throw, snap action. Non-inductive ratings, 5 A, 240V. 3 A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V. |