Solid-State Pressure Sensor, Standard, Display/Push-button, Switch, 0 psi (0 bar), G 1/4 BSPP Male, 8000 psi (551.58 bar), Gauge, 2xPNP - IO-Link, 4-Pin DC Micro(M12), IO Link Enabled
Product Selection | |
---|---|
Bulletin Number | 836P - Solid-State Pressure Sensor |
Sensor Model Type | Standard |
Display Type | Display/Push-button |
Low Pressure Range | 0 psi (0 bar) |
Process Connection Type | G 1/4 BSPP Male |
Measurement Type | Gauge |
Upper Pressure Range | 8000 psi (551.58 bar) |
Output Type | 2xPNP - IO-Link |
Connection type | 4-Pin DC Micro(M12) |
IO Link Enabled | Yes |