
Solid-State Pressure Sensor, Flush Diaphragm, Display/Push-button, Switch, 0 psi (0 bar), G 1/2" B, 250 psi (17.23 bar), Gauge, 2xPNP - IO-Link, 4-Pin DC Micro(M12), IO Link Enabled
| Product Selection | |
|---|---|
| Bulletin Number | 836P - Solid-State Pressure Sensor |
| Sensor Model Type | Flush Diaphragm |
| Display Type | Display/Push-button |
| Low Pressure Range | 0 psi (0 bar) |
| Process Connection Type | G 1/2" B |
| Measurement Type | Gauge |
| Upper Pressure Range | 250 psi (17.23 bar) |
| Output Type | 2xPNP - IO-Link |
| Connection type | 4-Pin DC Micro(M12) |
| IO Link Enabled | Yes |