Solid-State Pressure Sensor, Sanitary/Hygienic, Display/Push-button, Switch, 0 psi (0 bar), 1.5" Tri-Clamp Sanitary, 300 psi (20.68 bar), Absolute, 1xPNP x 1 Analog(4-20 mA) IO-Link, 4-Pin DC Micro(M12), IO Link Enabled
Product Selection | |
---|---|
Bulletin Number | 836P - Solid-State Pressure Sensor |
Sensor Model Type | Sanitary/Hygienic |
Display Type | Display/Push-button |
Low Pressure Range | 0 psi (0 bar) |
Process Connection Type | 1.5" Tri-Clamp Sanitary |
Measurement Type | Absolute |
Upper Pressure Range | 300 psi (20.68 bar) |
Output Type | 1xPNP x 1 Analog(4-20 mA) IO-Link |
Connection type | 4-Pin DC Micro(M12) |
IO Link Enabled | Yes |