
836T Pressure Controls - Traditional Machine Tool, D - Style Pressure Difference Control. 9 psi. Enclosure Type 1, 4 and 13 Industrial use.. S.P.D.T. , 2 - circuit contact block. X23, 5-Pin Mini type receptacle, Option wiring reference (J9 wiring) with Pilot light, No Modifications, X15, Red LED Pilot Light 24V DC
| PRESSURE CONTROLS | |
|---|---|
| Style of Device | D - Style Pressure Difference Control |
| Custom Trip or Reset Setting | Default Factory Setting |
| Operator Type | With Copper Alloy Bellows |
| Adjustable Pressure Selection (Operating Range) | 9 psi |
| Adjustable Differential (Approximate Mid-Range Values) | 1 psi |
| MinPressure | 30in Hg Vac. |
| Maximum Line Pressure | 80 psi |
| ENCLOSURE | |
| Enclosure Type | Enclosure Type 1, 4 and 13 Industrial use. |
| CONTACT BLOCK | |
| Contact Block Type | S.P.D.T. , 2 - circuit contact block |
| MODIFICATIONS | |
| Ordering Modifications | X23, 5-Pin Mini type receptacle, Option wiring reference (J9 wiring) with Pilot light |
| Pilot Lights | X15, Red LED Pilot Light 24V DC |
| Misc Modifications | No Modifications |