
836T Pressure Controls - Traditional Machine Tool, T - Style Pressure Control. 35 psi. Enclosure Type 1, 4 and 13 Industrial use.. S.P.D.T. , 2 - circuit contact block. No Modifications, No Modifications, X18, Green LED Pilot Light 24V DC
| PRESSURE CONTROLS | |
|---|---|
| Hazardous Location Product Required? | No |
| Style of Device | T - Style Pressure Control |
| Custom Trip or Reset Setting | Default Factory Setting |
| Operator Type | With Copper Alloy Bellows |
| Adjustable Pressure Selection (Operating Range) | 35 psi |
| Adjustable Differential (Approximate Mid-Range Values) | 2 psi |
| Maximum Line Pressure | 80 psi |
| ENCLOSURE | |
| Enclosure Type | Enclosure Type 1, 4 and 13 Industrial use. |
| CONTACT BLOCK | |
| Contact Block Type | S.P.D.T. , 2 - circuit contact block |
| MODIFICATIONS | |
| Ordering Modifications | No Modifications |
| Pilot Lights | X18, Green LED Pilot Light 24V DC |
| Misc Modifications | No Modifications |