836T Oil-tight Pressure Controls

836T-T261J


Representative Rendering, Not The Actual Product

836T Pressure Controls - Traditional Machine Tool, T - Style Pressure Control. 100 psi. Enclosure Type 1, 4 and 13 Industrial use.. S.P.D.T. , 2 - circuit contact block. No Modifications, No Modifications, No Pilot Lights

Product Details

PRESSURE CONTROLS
Hazardous Location Product Required?No
Style of DeviceT - Style Pressure Control
Custom Trip or Reset SettingDefault Factory Setting
Operator TypeWith Type 316 Stainless Steel Bellows
Adjustable Pressure Selection (Operating Range)100 psi
Adjustable Differential (Approximate Mid-Range Values)4 psi
Maximum Line Pressure200 psi
ENCLOSURE
Enclosure TypeEnclosure Type 1, 4 and 13 Industrial use.
CONTACT BLOCK
Contact Block TypeS.P.D.T. , 2 - circuit contact block
MODIFICATIONS
Ordering ModificationsNo Modifications
Pilot LightsNo Pilot Lights
Misc ModificationsNo Modifications

Supporting Documentation and Downloads