
Solid-State Pressure Sensor, Standard, Non-Display, Transmitter, 0 psi (0 bar), G 1/2" B, 5000 psi (344.73 bar), Gauge, 4-20 mA Analog Only, 4-Pin DC Micro(M12),
| Product Selection | |
|---|---|
| Bulletin Number | 836P - Solid-State Pressure Sensor |
| Sensor Model Type | Standard |
| Display Type | Non-Display |
| Low Pressure Range | 0 psi (0 bar) |
| Process Connection Type | G 1/2" B |
| Measurement Type | Gauge |
| Upper Pressure Range | 5000 psi (344.73 bar) |
| Output Type | 4-20 mA Analog Only |
| Connection type | 4-Pin DC Micro(M12) |
| IO Link Enabled | No |