Solid-State Pressure Sensor, Standard, Non-Display, Transmitter, - 30 in Hg ( -1.01 bar ), 1/4 NPT Male, 20 psi (1.37 bar), Gauge, 4-20 mA Analog Only, 4-Pin DC Micro(M12),
Product Selection | |
---|---|
Bulletin Number | 836P - Solid-State Pressure Sensor |
Sensor Model Type | Standard |
Display Type | Non-Display |
Low Pressure Range | - 30 in Hg ( -1.01 bar ) |
Process Connection Type | 1/4 NPT Male |
Measurement Type | Gauge |
Upper Pressure Range | 20 psi (1.37 bar) |
Output Type | 4-20 mA Analog Only |
Connection type | 4-Pin DC Micro(M12) |
IO Link Enabled | No |