836T Pressure Controls - Traditional Machine Tool, D - Style Pressure Difference Control. 9 psi. Enclosure Type 1, 4 and 13 Industrial use.. S.P.D.T. , 2 - circuit contact block. X81, 5-Pin Mini type receptacle, Load and Pilot light simultaneously energize when contacts displace., No Modifications, X15, Red LED Pilot Light 24V DC
PRESSURE CONTROLS | |
---|---|
Style of Device | D - Style Pressure Difference Control |
Custom Trip or Reset Setting | Default Factory Setting |
Operator Type | With Type 316 Stainless Steel Bellows |
Adjustable Pressure Selection (Operating Range) | 9 psi |
Adjustable Differential (Approximate Mid-Range Values) | 1 psi |
MinPressure | 30in Hg Vac. |
Maximum Line Pressure | 65 psi |
ENCLOSURE | |
Enclosure Type | Enclosure Type 1, 4 and 13 Industrial use. |
CONTACT BLOCK | |
Contact Block Type | S.P.D.T. , 2 - circuit contact block |
MODIFICATIONS | |
Ordering Modifications | X81, 5-Pin Mini type receptacle, Load and Pilot light simultaneously energize when contacts displace. |
Pilot Lights | X15, Red LED Pilot Light 24V DC |
Misc Modifications | No Modifications |