836T Pressure Controls - Traditional Machine Tool, T - Style Pressure Control. 75 psi. Enclosure Type 1, 4 and 13 Industrial use.. S.P.D.T. , 2 - circuit contact block. X23, 5-Pin Mini type receptacle, Option wiring reference (J9 wiring) with Pilot light, No Modifications, X15, Red LED Pilot Light 24V DC
PRESSURE CONTROLS | |
---|---|
Hazardous Location | No |
Style of Device | T - Style Pressure Control |
Custom Trip or Reset Setting | Default Factory Setting |
Operator Type | With Copper Alloy Bellows |
Adjustable Pressure Selection (Operating Range) | 75 psi |
Adjustable Differential (Approximate Mid-Range Values) | 3 psi |
Maximum Line Pressure | 200 psi |
ENCLOSURE | |
Enclosure Type | Enclosure Type 1, 4 and 13 Industrial use. |
CONTACT BLOCK | |
Contact Block Type | S.P.D.T. , 2 - circuit contact block |
MODIFICATIONS | |
Ordering Modifications | X23, 5-Pin Mini type receptacle, Option wiring reference (J9 wiring) with Pilot light |
Pilot Lights | X15, Red LED Pilot Light 24V DC |
Misc Modifications | No Modifications |