836T Pressure Controls - Traditional Machine Tool, T - Style Pressure Control. 650 psi. Enclosure Type 7 & 9 and 4 & 13 Combined Hazardous locations. D.P.D.T. , 4 - circuit contact block. No Modifications, , No Pilot Lights
PRESSURE CONTROLS | |
---|---|
Style of Device | T - Style Pressure Control |
Custom Trip or Reset Setting | Default Factory Setting |
Operator Type | With Copper Alloy Bellows |
Adjustable Pressure Selection (Operating Range) | 650 psi |
Adjustable Differential (Approximate Mid-Range Values) | 45 psi |
Maximum Line Pressure | 1300 psi |
ENCLOSURE | |
Enclosure Type | Enclosure Type 7 & 9 and 4 & 13 Combined Hazardous locations |
CONTACT BLOCK | |
Contact Block Type | D.P.D.T. , 4 - circuit contact block |
MODIFICATIONS | |
Ordering Modifications | No Modifications |
Pilot Lights | No Pilot Lights |