837 Temperature Controls, Style A, Remote Bulb and Capillary, 50 degrees F, Type 7 & 9 and 4 & 13 Combined Metallic Aluminum enclosure
| Note | |
|---|---|
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -LED option -Custom Factory Installed Modification text field |
| TEMPERATURE CONTROLS | |
| Device Style | Style A, Remote Bulb and Capillary |
| Custom Trip or Reset Setting | Default Factory Setting |
| TEMPERATURE SPECIFICATIONS | |
| Temperature Specifications | 50 degrees F |
| ENCLOSURE | |
| Enclosure Type | Type 7 & 9 and 4 & 13 Combined Metallic Aluminum enclosure |
| BULB AND CAPILLARY | |
| Type of Bulb and Capillary | Copper Bulb and Capillary |
| Length of Capillary | 6 feet |
| MODIFICATIONS | |
| Factory Modifications | No Modifications |
| NOTES AND ACCESSORIES | |
| Standard Contacts | Standard contact block is supplied - Single-pole, double-throw, snap action. Supplied when a contact block suffix is not added to the catalog number. Non-inductive ratings, 5A, 240V. 3A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V. |
| Note===> | NOTE: NEMA does not rate contacts to switch low voltage and current. Bulletin 837 Styles A, H, and V Temperature Controls are supplied with silver contacts. The devices are designed to deliver high force snap action to the contacts. This provides exceptional contact fidelity at 24V DC I/O card current level entry when the integrity of the enclosure is maintained. |