837 Temperature Controls, Style A, Remote Bulb and Capillary, 200 degrees F, Type 4X Non-Metallic enclosure
Note | |
---|---|
Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -LED option -Custom Factory Installed Modification text field |
TEMPERATURE CONTROLS | |
Hazardous Location | No |
Device Style | Style A, Remote Bulb and Capillary |
Custom Trip or Reset Setting | Default Factory Setting |
TEMPERATURE SPECIFICATIONS | |
Temperature Specifications | 200 degrees F |
ENCLOSURE | |
Enclosure Type | Type 4X Non-Metallic enclosure |
BULB AND CAPILLARY | |
Type of Bulb and Capillary | Stainless Steel Bulb Capillary and Armor |
Length of Capillary | 6 feet |
MODIFICATIONS | |
Factory Modifications | No Modifications |
MODIFIED INDUSTRIAL CONTROL OPTIONS | |
LED option | No LED pilot option |
NOTES | |
Standard Contacts | Standard contact block is supplied - Single-pole, double-throw, snap action. Supplied when a contact block suffix is not added to the catalog number. Non-inductive ratings, 5A, 240V. 3A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V. |
Note===> | NOTE: NEMA does not rate contacts to switch low voltage and current. Bulletin 837 Styles A, H, and V Temperature Controls are supplied with silver contacts. The devices are designed to deliver high force snap action to the contacts. This provides exceptional contact fidelity at 24V DC I/O card current level entry when the integrity of the enclosure is maintained. |