837 Temperature Controls

837-A60X606


Representative Rendering, Not The Actual Product

837 Temperature Controls, Style A, Remote Bulb and Capillary, 430 degrees F, Open Type (without enclosure)

Product Details

Note
Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM-See "OPTIONS" Section Below:    -LED option    -Custom Factory Installed Modification text field
TEMPERATURE CONTROLS
Hazardous Location Product Required?No
Device StyleStyle A, Remote Bulb and Capillary
Custom Trip or Reset SettingDefault Factory Setting
TEMPERATURE SPECIFICATIONS
Temperature Specifications430 degrees F
ENCLOSURE
Enclosure TypeOpen Type (without enclosure)
BULB AND CAPILLARY
Type of Bulb and CapillaryStainless Steel Bulb and Capillary
Length of Capillary6 feet
MODIFICATIONS
Factory ModificationsNo Modifications
NOTES AND ACCESSORIES
Standard ContactsStandard contact block is supplied - Single-pole, double-throw, snap action. Supplied when a contact block suffix is not added to the catalog number. Non-inductive ratings, 5A, 240V. 3A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V.
Note===>NOTE: NEMA does not rate contacts to switch low voltage and current. Bulletin 837 Styles A, H, and V Temperature Controls are supplied with silver contacts. The devices are designed to deliver high force snap action to the contacts. This provides exceptional contact fidelity at 24V DC I/O card current level entry when the integrity of the enclosure is maintained.

Supporting Documentation and Downloads