Solid-State Temperature Sensor, Standard, Display/ Push-button, -4 ... +176 F / -20 ... +80 C, G 1/2 BSPP Male, 150 mm, 1 PNP x 1 Analog(4-20 mA) - IO-Link, 4-Pin DC Micro(M12) Integral QD
| Product Selection | |
|---|---|
| Bulletin Number | Solid-State Temperature Sensor |
| Sensor Model Type | Standard |
| Temperature Sensor Type | Display/ Push-button |
| Temperature Measuring Range | -4 ... +176 F / -20 ... +80 C |
| Process Connection Type | G 1/2 BSPP Male |
| Temperature Probe Length | 150 mm |
| Output Type | 1 PNP x 1 Analog(4-20 mA) - IO-Link |
| Connection Type | 4-Pin DC Micro(M12) Integral QD |
| IO Link Enabled | Yes |