Solid-State Temperature Sensor, Standard, Display/ Push-button, +32 ... + 302F / 0...+150 C, 1/4 NPT - Male, 100 mm, 1 PNP x 1 Analog(4-20 mA) - IO-Link, 4-Pin DC Micro(M12) Integral QD
Product Selection | |
---|---|
Bulletin Number | Solid-State Temperature Sensor |
Sensor Model Type | Standard |
Temperature Sensor Type | Display/ Push-button |
Temperature Measuring Range | +32 ... + 302F / 0...+150 C |
Process Connection Type | 1/4 NPT - Male |
Temperature Probe Length | 100 mm |
Output Type | 1 PNP x 1 Analog(4-20 mA) - IO-Link |
Connection Type | 4-Pin DC Micro(M12) Integral QD |
IO Link Enabled | Yes |