Solid-State Temperature Sensor, Sanitary/Hygienic, Non-Display, -58... +302F / -50 ... 150 C, TRI-Clamp 3/4", 50 mm, 4-20 mA Analog Only, 4-Pin DC Micro(M12) Integral QD
| Product Selection | |
|---|---|
| Bulletin Number | Solid-State Temperature Sensor |
| Sensor Model Type | Sanitary/Hygienic |
| Temperature Sensor Type | Non-Display |
| Temperature Measuring Range | -58... +302F / -50 ... 150 C |
| Process Connection Type | TRI-Clamp 3/4" |
| Temperature Probe Length | 50 mm |
| Output Type | 4-20 mA Analog Only |
| Connection Type | 4-Pin DC Micro(M12) Integral QD |
| IO Link Enabled | No |