842AS Absolute Encoder,Solid shaft, face mount flange 10 mm x 24 mm,Natural Binary,4096 Counts Per Revolution, 4096 Revolutions,M23 Connector
| Data Segment | |
|---|---|
| Mounting Configuration | Solid shaft, face mount flange 10 mm x 24 mm |
| Output | Natural Binary |
| Resolution | 4096 Counts Per Revolution, 4096 Revolutions |
| Connection Type | M23 Connector |