
842E-CM Ethernet/IP Encoder - CIP Motion, Multi-turn (4096 turns), Hollow shaft 12 mm, M12 connector, 262,144 (18 bit) steps per revolution
| ETHERNET / IP ENCODER SELECTION DATA | |
|---|---|
| Number of Turns | Multi-turn (4096 turns) |
| Mechanical Interface | Hollow shaft 12 mm |
| Connector | M12 connector |
| Resolution | 262,144 (18 bit) steps per revolution |
| ACCESSORIES | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |