842E-CM Integrated Motion Encoder on Ethernet/IP (With IEEE 1588 & CIP Motion)

842E-CM-SIP12BA


Representative Rendering, Not The Actual Product

842E-CM Ethernet/IP Encoder - CIP Motion, Single-turn (1 turn), Hollow shaft 15 mm, M12 connector, 262,144 (18 bit) steps per revolution

Product Details

ETHERNET / IP ENCODER SELECTION DATA
Number of TurnsSingle-turn (1 turn)
Mechanical InterfaceHollow shaft 15 mm
ConnectorM12 connector
Resolution262,144 (18 bit) steps per revolution
ACCESSORIES
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m

Supporting Documentation and Downloads