
843E EtherNet/IP Encoder, Single-Turn (1 turn), Hollow shaft 12.7 mm (1/2 in.), M12 Connector, 262,144 (18 bit) steps per revolution, Diameter flange 63 mm (2.48 in.), Without Nano-Coating
| ENCODER DATA | |
|---|---|
| Family | CIP Standard |
| Number of Turns | Single-Turn (1 turn) |
| Mechanical Interface (Shaft) | Hollow shaft 12.7 mm (1/2 in.) |
| Connector | M12 Connector |
| Resolution | 262,144 (18 bit) steps per revolution |
| Flange | Diameter flange 63 mm (2.48 in.) |
| Coating | Without Nano-Coating |