
843E EtherNet/IP Encoder, Single-Turn (1 turn), Solid shaft with flat, 6 mm (0.27in.), M12 Connector, 262,144 (18 bit) steps per revolution, Synchro flange 58 mm (2.28 in.), With Nano-Coating
| ENCODER DATA | |
|---|---|
| Family | CIP Standard |
| Number of Turns | Single-Turn (1 turn) |
| Mechanical Interface (Shaft) | Solid shaft with flat, 6 mm (0.27in.) |
| Connector | M12 Connector |
| Resolution | 262,144 (18 bit) steps per revolution |
| Flange | Synchro flange 58 mm (2.28 in.) |
| Coating | With Nano-Coating |