843E EtherNet/IP Encoder

843E-SIP4BA1


Representative Rendering, Not The Actual Product

843E EtherNet/IP Encoder, Single-Turn (1 turn), Solid shaft with flat, 10 mm (0.39in.), M12 Connector, 262,144 (18 bit) steps per revolution, Clamping flange 58 mm (2.28 in.), Without Nano-Coating

Product Details

ENCODER DATA
FamilyCIP Standard
Number of TurnsSingle-Turn (1 turn)
Mechanical Interface (Shaft)Solid shaft with flat, 10 mm (0.39in.)
ConnectorM12 Connector
Resolution262,144 (18 bit) steps per revolution
FlangeClamping flange 58 mm (2.28 in.)
CoatingWithout Nano-Coating

Supporting Documentation and Downloads