
843ES CIP Safety Encoders, Multi-turn (4096 turns), Solid shaft 3/8 in, M12 Connector, 32,768 (15 bit) safety and 262,144 (18 bit) standard steps per revolution, 58 mm clamping flange
| CIP SAFETY ENCODERS SELECTION DATA | |
|---|---|
| Number of Turns | Multi-turn (4096 turns) |
| Mechanical Interface | Solid shaft 3/8 in |
| Connector | M12 Connector |
| Resolution | 32,768 (15 bit) safety and 262,144 (18 bit) standard steps per revolution |
| Flange | 58 mm clamping flange |
| ACCESSORIES | |
| Power Media | DC Micro (M12) 4-pin Straight Female, Shielded, 22 AWG, 2m |