
844D Hollow Shaft Incremental Encoders, Front (Hollow-Shaft), 1/2 Inch, Tether, 3/8 in. bolt on a 2.5-4.0 in. dia, 1m (3.28ft) Cable, 5V DC In, 5V DC DLD Out (3487), 2048 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 2048 Pulses Per Revolution |
| Coupling Option | Front (Hollow-Shaft) |
| Shaft Option | 1/2 Inch |
| Power Supply / Output Configuration | 5V DC In, 5V DC DLD Out (3487) |
| Mounting Configuration | Tether, 3/8 in. bolt on a 2.5-4.0 in. dia |
| Connection Type | 1m (3.28ft) Cable |