
844D Hollow Shaft Incremental Encoders, Front (Hollow-Shaft), 5/8 Inch, Tether, 3/8 in. bolt on a 5.88 in. dia. B.C. (to fit 4.5 in. NEMA C face), 10 Pin Connector, 5V DC In, 5V DC DLD Out (3487), 4096 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 4096 Pulses Per Revolution |
| Coupling Option | Front (Hollow-Shaft) |
| Shaft Option | 5/8 Inch |
| Power Supply / Output Configuration | 5V DC In, 5V DC DLD Out (3487) |
| Mounting Configuration | Tether, 3/8 in. bolt on a 5.88 in. dia. B.C. (to fit 4.5 in. NEMA C face) |
| Connection Type | 10 Pin Connector |