
844D Hollow Shaft Incremental Encoders, Front (Hollow-Shaft), 3/4 Inch, Tether, 1/2 in. bolt on a 7.25 in. dia. B.C. (to fit 8.5 in. NEMA C face), 10 Pin Connector, 5-15V DC In, 5-15V DC DLD Out (4469), 5000 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 5000 Pulses Per Revolution |
| Coupling Option | Front (Hollow-Shaft) |
| Shaft Option | 3/4 Inch |
| Power Supply / Output Configuration | 5-15V DC In, 5-15V DC DLD Out (4469) |
| Mounting Configuration | Tether, 1/2 in. bolt on a 7.25 in. dia. B.C. (to fit 8.5 in. NEMA C face) |
| Connection Type | 10 Pin Connector |