
844D Hollow Shaft Incremental Encoders, Front (Hollow-Shaft), 3/4 Inch, Tether, 3/8 in. bolt on a 2.5-4.0 in. dia, 10 Pin Connector, 8-24V DC In, 5V DC DLD Out (3487), 2048 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 2048 Pulses Per Revolution |
| Coupling Option | Front (Hollow-Shaft) |
| Shaft Option | 3/4 Inch |
| Power Supply / Output Configuration | 8-24V DC In, 5V DC DLD Out (3487) |
| Mounting Configuration | Tether, 3/8 in. bolt on a 2.5-4.0 in. dia |
| Connection Type | 10 Pin Connector |