
844D Hollow Shaft Incremental Encoders, Front (Hollow-Shaft), 1 Inch, Tether, 1/2 in. bolt on a 7.25 in. dia. B.C. (to fit 8.5 in. NEMA C face), 1m (3.28ft) Cable, 8-24V DC In, 8-24V DC DLD Out (7272), 16384 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 16,384 Pulses Per Revolution |
| Coupling Option | Front (Hollow-Shaft) |
| Shaft Option | 1 Inch |
| Power Supply / Output Configuration | 8-24V DC In, 8-24V DC DLD Out (7272) |
| Mounting Configuration | Tether, 1/2 in. bolt on a 7.25 in. dia. B.C. (to fit 8.5 in. NEMA C face) |
| Connection Type | 1m (3.28ft) Cable |