
844D Hollow Shaft Incremental Encoders, Front (Hollow-Shaft), 30mm, Tether, 3/8 in. bolt on a 5.88 in. dia. B.C. (to fit 4.5 in. NEMA C face), 10 Pin Connector, 5-15V DC In, 5-15V DC DLD Out (4469), 10000 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 10,000 Pulses Per Revolution |
| Coupling Option | Front (Hollow-Shaft) |
| Shaft Option | 30mm |
| Power Supply / Output Configuration | 5-15V DC In, 5-15V DC DLD Out (4469) |
| Mounting Configuration | Tether, 3/8 in. bolt on a 5.88 in. dia. B.C. (to fit 4.5 in. NEMA C face) |
| Connection Type | 10 Pin Connector |