
844D Hollow Shaft Incremental Encoders, Front (Hollow-Shaft), 30mm, Anti-rotation pin, 10 Pin Connector, 8-24V DC In, 8-24V DC DLD Out (7272), 2048 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 2048 Pulses Per Revolution |
| Coupling Option | Front (Hollow-Shaft) |
| Shaft Option | 30mm |
| Power Supply / Output Configuration | 8-24V DC In, 8-24V DC DLD Out (7272) |
| Mounting Configuration | Anti-rotation pin |
| Connection Type | 10 Pin Connector |