
844D Hollow Shaft Incremental Encoders, Rear (Through-Shaft), 1/2 Inch, Anti-rotation pin, 10 Pin Connector, 5V DC In, 5V DC DLD Out (3487), 2500 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 2500 Pulses Per Revolution |
| Coupling Option | Rear (Through-Shaft) |
| Shaft Option | 1/2 Inch |
| Power Supply / Output Configuration | 5V DC In, 5V DC DLD Out (3487) |
| Mounting Configuration | Anti-rotation pin |
| Connection Type | 10 Pin Connector |