
844D Hollow Shaft Incremental Encoders, Rear (Through-Shaft), 7/8 Inch, Tether, 3/8 in. bolt on a 2.5-4.0 in. dia, 10 Pin Connector, 5-15V DC In, 5-15V DC DLD Out (4469), 2500 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 2500 Pulses Per Revolution |
| Coupling Option | Rear (Through-Shaft) |
| Shaft Option | 7/8 Inch |
| Power Supply / Output Configuration | 5-15V DC In, 5-15V DC DLD Out (4469) |
| Mounting Configuration | Tether, 3/8 in. bolt on a 2.5-4.0 in. dia |
| Connection Type | 10 Pin Connector |