
844D Hollow Shaft Incremental Encoders, Rear (Through-Shaft), 1 Inch, Anti-rotation pin, 10 Pin Connector, 5-15V DC In, 5-15V DC DLD Out (4469), 8192 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 8192 Pulses Per Revolution |
| Coupling Option | Rear (Through-Shaft) |
| Shaft Option | 1 Inch |
| Power Supply / Output Configuration | 5-15V DC In, 5-15V DC DLD Out (4469) |
| Mounting Configuration | Anti-rotation pin |
| Connection Type | 10 Pin Connector |