
844D Hollow Shaft Incremental Encoders, Rear (Through-Shaft), 30mm, Tether, 3/8 in. bolt on a 2.5-4.0 in. dia, 1m (3.28ft) Cable, 8-24V DC In, 8-24V DC DLD Out (7272), 2048 Pulses Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 2048 Pulses Per Revolution |
| Coupling Option | Rear (Through-Shaft) |
| Shaft Option | 30mm |
| Power Supply / Output Configuration | 8-24V DC In, 8-24V DC DLD Out (7272) |
| Mounting Configuration | Tether, 3/8 in. bolt on a 2.5-4.0 in. dia |
| Connection Type | 1m (3.28ft) Cable |