
Optical Absolute Encoder, NEMA Type 4, Single-Turn, Size 25, 8-12 bit with Binary Output, 256 Counts Per Revolution
| ENCODER DATA | |
|---|---|
| Output Code Type | Gray Code |
| Resolution | 256 Counts Per Revolution |
| Latch Option | No Latch |
| Mounting Configuration | Square Flange |
| Shaft Options | 1/4 Inch Diameter |
| Power Supply | 8-24V DC Unregulated |
| Output Configuration | NPN Open Collector 24V DC Max. |
| NEMA Rating | NEMA 4 |
| Connection Type | Radial Connector (Side) With Mate |