Optical Absolute Encoder, NEMA Type 4, Single-Turn, Size 25, 8-12 bit with Binary Output, 512 Counts Per Revolution
ENCODER DATA | |
---|---|
Output Code Type | Gray Code |
Resolution | 512 Counts Per Revolution |
Latch Option | No Latch |
Mounting Configuration | Square Flange |
Shaft Options | 10mm w/Flat |
Power Supply | 8-24V DC Unregulated |
Output Configuration | NPN Open Collector 24V DC Max. |
NEMA Rating | NEMA 4 |
Connection Type | Radial Connector (Side) With Mate |